Diodes Incorporated — Analog and discrete power solutions
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

3D-MSOP-8.png
Back to Voltage Translation Master Table

PI3CLS39306

Dual Bidirectional I2C-Bus and SMBus Voltage-Level Translator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3CLS39306 is a dual bidirectional I2C-bus, SMBus and 13C bus voltage-level translator with an enable (EN) input. It is operational from 0.9V to 3.3V (VREF1) and 1.8V to 5V (VREF2).

The PI3CLS39306 allows bidirectional voltage translations between 1.0V and 5V without the use of a direction pin. The low ON-state resistance (Ron) of the switch allows connections to be made with minimal propagation delay. When EN is HIGH, the translator switch is on, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O respectively, allowing bidirectional data flow between ports. When EN is LOW, the translator switch is off, and a high-impedance state exists between ports.

Feature(s)

  •  2-bit Bidirectional Translator for SDA and SCL Lines in Mixed-Mode I2C-Bus Applications
  • Standard-Mode, Fast-Mode, and Fast-Mode Plus I2C-Bus and SMBus Compatible
  • I3C Compatible (12.5MHz Support)
  • Less than 1.5ns Maximum Propagation Delay to Accommodate Standard Mode and Fast Mode I2C-Bus Devices and Multiple Masters
  • Allows Voltage Level Translation Between:
    • 9V VREF1 and 1.8V, 2.5V, 3.3V, or 5V VREF2
    • 2V VREF1 and 1.8V, 2.5V, 3.3V, or 5V VREF2
    • 5V VREF1 and 2.5V, 3.3V, or 5V VREF2
    • 8V VREF1 and 3.3V or 5V VREF2
    • 5V VREF1 and 5V VREF2
    • 3V VREF1 and 5V VREF2
  • Provides Bidirectional Voltage Translation with no Direction Pin
  • Low 3.50Ω ON-State Connection Between Input and Output Ports Provides Less Signal Distortion
  • Open-Drain I2C-Bus I/O Ports (SCL1, SDA1, SCL2, and SDA2)
  • 5V Tolerant I2C-Bus I/O Ports to Support Mixed-Mode Signal Operation
  • High-Impedance SCL1, SDA1, SCL2, and SDA2 Pins for EN = LOW
  • Lock-up Free Operation for Isolation when EN = LOW
  • Flow through Pinout for Ease of Printed-Circuit Board Trace Routing
  • ESD Protection Exceeds 4KV HBM per JESD22-A114
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 8-Pin, MSOP (M)
    • 8-Pin, VSSOP (V)
    • 8-Pin, SSOP (SS)
    • 8-Pin, SOT28 (TA)
    • 8-Pin, X2-DEN (HK)

Product Specifications

Product Parameters

Type Auto-direction Voltage Translators
Compliance (Only Automotive supports PPAP) Standard
Translation From (V) 0.9 to 3.3
Translation To (V) 1.8 to 5
Max Signal Rate 100MHz
Bits Needed 2
Prop Delay (ns) N/A
Ambient or Junction Temperature (°C) -40 to 85
Auto-direction Voltage Translators Sensing? Yes

Technical Documents

Recommended Soldering Techniques

TN1.pdf