4:1 Non-EQ Blocking HDMI Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Diodes' PI3HDMI series of switch circuits are targeted for high-resolution video networks that are based on DVI/HDMI™ standards. Th e PI3HDMI2410 is a 4-to-1 HDMI Mux/DeMux signal switch. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation. Th e maximum data rate support is up to 5Gbps which can meet HDMI 1.3a standard and support the resolution requirement of next generation HDTV and PC graphics. PI3HDMI2410 is designed specifically for ATC-Sink requirements. All switch control settings are through I2C bus to provide flexible design and reducing peripheral components. Selectable active signal buff er for DDC bus can optimize the bi-directional data transmission for long trace or cable applications. All input pins are protected with Diodes' ESD protection circuits supporting ESD damage as high as 8kV contact per IEC61000-4-2 Level 4 specification.
Analog or Digital? | Digital |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Configuration | 4-Differential Channel 4:1 + 4:1 DDC Channel Switch, and 4 Sideband Signals |
Differential Channels | 4 |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | 4 to 1 |
Voltage | 3.3, 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |