HDMI1.4 3.4Gbps Redriver, Sink side pin-map
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI3HDMI511 is TMDS Redriver supporting HDMI 1.4 and DVI specifications up to a data rate of 3.4Gbps with 48-bit per pixel Deep ColorTM. It also support enhanced robust ESD/EOS protection of 8kV, which is required by many consumer video networks today.
It converts the DC and AC coupled source devices into the HDMI compliant signal with proper signal swing, espically in the Notebook HDMI and Dual mode DP PC systems.
Programmable termination settings at TMDS input help to avoid the compatibility issue caused by non standard HDMI source to determine the connection status of TMDS channel with proper termination voltage setting.
With Diodes' intelligent power management techniques, the PI3HDMI511 can automatically enter low power states when no valid signal presents on the TMDS link.
Channels/In | 4 |
---|---|
Channels/Out | 4 |
Inputs | HDMI, DP++ |
Ports/In | 1 |
Outputs | HDMI |
Ports/Out | 1 |
Speed (Gbps) | 3.4 |
Power Supply | 3.3 |
Type | Redriver |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |