USB 3.2 Gen 2, USB2.0 2 to 1 Differential Mux Signal Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Analog or Digital? | Analog |
Configuration | 2 to 1 |
Differential Channels | 2 |
HotInsertion | No |
Lanes | N/A |
OtherFeatures | None |
Rail-to-Rail | No |
Signal Type | Differential |
Single Ended Channels | 4 |
Type | SPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents