6Gbps 4-Lane DP1.2 / HDMI 2.0 Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3WVR12612 is a multi-standard video switch with wide voltage range capability. It supports DisplayPort 1.2, HDMI 2.0, and emerging and proprietary standards. PI3WVR12612 can pass high-speed signals up to 1.2 V peakto- peak differential with a common-mode voltage from 0 to 3.4V. The wide voltage range allows DC-coupled multi standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB designs. The high speed channels can also pass 0V-3.3V CMOS signals up to 1MHz. In addition to four high-speed lanes, PI3WVR12612 also switches AUX, DDC, and HPD signals.
Routing of DisplayPort and HDMI signals with low signal attenuation between source and sink.
Analog or Digital? | Analog |
---|---|
Channels | 8,4 |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | 1:2/2:1 Mux/Demux |
Differential Channels | 8,4 |
HotInsertion | N/A |
Lanes | 8,4 |
Lanes/Ports | 8,4 |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 105 |
Type | SPDT |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2433 | 2019-10-07 | 2020-04-07 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |