DP/HDMI 1:2 De-Multiplexer Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI3WVR31212A has one passive output port1, one active (DP to HDMI) output port2. Passive output supports DP1.2 at 5.4Gbps in I2C mode. Active port2 supports HDMI1.4b at 3.4Gbps.All two output ports support auto port priority selection. Input port accepts DP1.2 and DP++ signals associated with output ports as described above.
Notebook and dongle
Configuration | Demux, 1:2: 4-Differential Channel; 1 Passive DP, 1 Active HDMI |
---|---|
Differential Channels | 4 |
HotInsertion | 0 |
Lanes | 4 |
OtherFeatures | NA |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | SPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2436 | 2019-11-14 | 2020-05-14 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |