4-Channel GTL level shifter & transceiver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.
Temperature (c) |
-40 to 85 |
|---|---|
Analog or Digital? |
Digital |
Single Ended Channels |
4 |
Signal Type |
Single Ended |
Voltage |
0.8V/5.5V |
Configuration |
GTL Level shifter, 4ch |
Rail To Rail |
0 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2763 | 2025-10-23 | 2026-01-22 | Fab Porting from SK Key Foundry FAB3 to SK Key Foundry FAB4, Cheongju, South Korea |