4-bits IO expander
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4IOE5V9536 provides 4 bits of General Purpose parallel Input/Output (GPIO) expansion for I2Cbus/ SMBus applications. It includes features like higher driving capability, 5V tolerance, lower power supply, individual I/O configuration, and smaller packaging. It provides a simple solution when additional I/O is required for ACPI power switches, sensors, push buttons, LEDs, fans, etc. The PI4IOE5V9536 consists of 4-bit registers to configure the I/Os as either inputs or outputs, and 4-bit polarity registers to change the polarity of the input port register data The data for each input or output is kept in the corresponding Input port or Output port register. All registers can be read by the system master.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Analog or Digital? | Digital |
Voltage | 2.2V/5V |
Single Ended Channels | 4 |
Signal Type | Single Ended |
Configuration | 4 bits |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |