8-Bit, Bus Switch Buffers (FCT245 Pinout)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5C3245 is a 8-bit, 2-port bus switch designed with a low On-Resistance (5-ohm) allowing inputs to be connected directly to outputs. The bus switch creates no additional propagational delay or additional ground bounce noise. The switches are turned on by the Bus Enable (BE) input signal. The pinout is compatible with PI74FCT245T (Octal Bidirectional Transceiver).
Configuration | 8-Channel, 1:1 |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 8 |
Type | None |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |