1.8V/2.5V/3.3, 100MHz, Low Skew 1:6 Crystal to LVCMOS Clock Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C10806B is a low skew six output crystal oscillator driver. Crystal oscillator input range is from 10MHz to 50MHz. If XTAL_IN is driven with a signal source, then the input frequency can be as high as 100MHz. PI6C10806B, the outputs are configured into 2 groups: a five output and a single output; each with independent output enable.
The PI6C10806B has a wide range of operating voltages: 1.8V, 2.5V, and 3.3V. This feature paired with the low output-to-output and part-topart skew makes the device ideal for low voltage, low power, high frequency single ended applications; such as networking.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 6 |
Output Type(s) | Crystal, LVCMOS |
Maximum Output Frequency (MHz) | 100 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 1.8, 2.5, 3.3 |
Input Type(s) | Crystal, LVCMOS |
Skew (ps) | 80 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2428 | 2019-11-12 | 2020-02-12 | Assembly & Test Site Porting from OSE to Greatek |