3.3V, 4+4 Output Zero-Delay Clock Driver (Bank A=2XRef, Bank B = Ref), 10 to 134 MHz
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C2408 is a PLL-based, zero-delay buffer, with the ability to distribute eight outputs of up to 140MHz at 3.3V. Two banks of four outputs exist, and, depending on product option
ordered, can supply either reference frequency, prescaled half frequency, or multiplied 2x or 4x input clock frequencies. The PI6C2408 family has a power-saving feature, when input SEL2
is 0, the component will 3-state one or both banks of outputs depending on the state of input SEL1. A PLL bypass test mode also exists. This product line is available in high-drive and
industrial environment versions. An external feedback pin is used to synchronize the outputs to the input; the relationship between loading of this signal and the other outputs determines the input-output delay.
The PI6C2408 is characterized for both commercial and industrial operation.
Additive Jitter (ps) | N/A |
---|---|
Function | Zero-Delay Buffer |
Input Type(s) | TTL |
Maximum Output Frequency (MHz) | 140 |
Number of Outputs | 8 |
Output Type(s) | TTL |
Skew (ps) | 200 |
Supply Voltage (V) | 3.3 |
Ambient or Junction Temperature (°C) | 0 to 70 |