1:2 HCSL Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C4931502-04 is a high performance fanout buffer device which supports up to 250MHz frequency. This device is ideal for systems that need to distribute low jitter clock signals to multiple destinations.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 2 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 2.5, 3.3 |
Input Type(s) | LVTTL, LVCMOS, Differential |
Skew (PS) | 40 |
Ambient or Junction Temperature (°C) | -40 to 85 |