Automotive 1 to 4 LVCMOS/LVTTL Fanout Buffer, OE Pin without pull up/down resistor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49CB04AQ is an automotive qualified low skew, single input to four output, clock buffer. Perfect for fanning out multiple clock outputs.
Compliance(Only Automotive supports PPAP) | Automotive |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 250 |
Additive Jitter (ps) | 0.1 |
Supply Voltage (V) | 1.5V-3.3V |
Input Type(s) | LVCMOS/LVTTL |
Skew (ps) | 250 |
Ambient or Junction Temperature (°C) | -40 to 105 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2586 | 2022-06-08 | 2022-09-08 | Qualified Additional Wafer Fab Backend IMD Material and Process - Automotive |
PCN-2465 | 2020-07-02 | 2020-10-02 | Additional Qualified Plating Source - Automotive |