Toaster Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT8A2511 is a CMOS LSI chip designed for toaster. Besides normal heating, it also provides defrost and reheat work modes. It provides low cost solution for toaster.
AC Power Frequency | NA |
---|---|
Button | NA |
Driver Type | Relay |
One/Two Key | NA |
Remark | Reheat/Defrost function |
Timer Range | 30sec - 10min |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |
PCN-2683 | 2024-06-25 | 2024-12-22 | Device End of Life (EOL) |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |