NTC Heating Controller with Multi LEDs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT8A3263/4/5/6/7/8 are mixed signal CMOS LSI chips specially designed for heating controller with the external NTC (Negative Temperature Component) sensor. NTC open protection is implemented for device safety and selectable 5 or 6 heating temperature levels.
PT8A3263/64 are for 5 step levels (eg.100℃, 120℃, 140℃, 160℃, 180℃) and PT8A3265/66 are for 6 step levels (eg. 100℃, 120℃, 140℃, 160℃, 180℃, 200℃). They can drive TRIAC or SCR directly and detect the heater’s temperature with NTC sensor input. They have up/down keys for temperature setting, On/Off Key for heating on/off control and 3 LEDs display mode.
PT8A3267/68 have 6 step levels (eg.100℃, 120℃, 140℃, 160℃, 180℃, 200℃). They can drive TRIAC or SCR directly and detect the heater’s temperature with NTC sensor input. They have up/down keys for temperature setting and On/Off Key for heating on/off control. They also have 1 second (2 seconds for PT8A3268A) delay function before go into off state and lock-key function. Their LEDs have special running flash mode (mode 4).
These devices can be used in both 120V and 240V power line system, as they can automatically adjust the heating power according to the power line voltage to avoid heating appliance damage or long heating time.
They have selectable build-in timer to enable/ disable auto-power off function after turn on 1 hour and the timer is 1 hour both under 60Hz and 50Hz power supply.
Heating Element | MCH |
---|---|
LED @ Heater On | Remark |
Auto Off | Yes |
On/Off Key | Three Keys (ON & OFF Key, Up/Down Key) |
Driver Type | SCR/Triac |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |