GLASS PASSIVATED BRIDGE RECTIFIERS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for AC-to-DC bridge full wave rectification for SMPS, LED lighting, Adapter, Battery charger, Home appliances, Office equipment, and Telecommunication
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Maximum Reverse Current IR (μA) | 5 μA |
Forward VoltageDrop VF(V) | 1.3 V |
Maximum Peak Forward Surge Current IFSM (A) | 100 V |
Peak Repetitive Reverse Voltage VRRM (V) | 1000 V |
Maximum Average Rectified Current IO (A) | 4 A |
Reverse Recovery Time trr (ns) | 250 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2552 | 2021-12-15 | 2021-12-15 | Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products |