Diodes Incorporated — Analog and discrete power solutions
PowerDI123

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

PowerDI-123.png
Back to Inactve Datasheet Archive

S1MSP1 (NRND)

NRND = Not Recommended for New Design

1.0A SURFACE MOUNT GLASS PASSIVATED RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The S1MSP1 is a rectifier packaged in the PowerDI123. Providing high-reverse breakdown voltage and high-current capability for standard rectification.

Feature(s)

  • Glass Passivated Die Construction
  • Small Form Factor, Low Profile
  • Ideally Suited for Automated Assembly
  • Qualified to AEC-Q101 Standards for High Reliability

Application(s)

  • Switching Mode Power Supplies
  • DC-DC Converters
  • AC-DC Adaptors/Chargers
  • Mobile Devices
  • LED Lighting

Product Specifications

Product Parameters

@ IF (A) 1
@ VR (V) 1000
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward VoltageDrop VF(V) 1.1
MaximumAverageRectifiedCurrent IO (A) 1
Maximum ReverseCurrent IR (µA) 10
Peak ForwardSurge CurrentIFSM(A) 25
Peak RepetitiveReverse VoltageVRRM (V) 1000
Product Type STANDARD RECOVERY RECTIFIER
AEC Qualified Yes
Reverse RecoveryTime trr (ns) 1200
TotalCapacitance CT (pF) 4

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2561 2022-02-17 2022-08-17 Device End of Life (EOL)