Diodes Incorporated — Analog and discrete power solutions
Back to Standard Rectifiers

S1JB(LS)

1.0A SURFACE MOUNT GLASS PASSIVATED RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass passivated chip
  • For surface mounted applications
  • Low reverse leakage current
  • Low forward voltage drop
  • High current capability
  • Plastic material has UL flammability classification 94V-0
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Product Specifications

Product Parameters

TotalCapacitance CT (pF) 10
AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Product Type Standard Recovery Rectifier
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
Peak ForwardSurge CurrentIFSM(A) 30 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Forward VoltageDrop VF(V) 1.1 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 600 V
Reverse RecoveryTime trr (ns) 1300 ns

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2549 2021-10-19 2022-04-19 Device End of Life (EOL)