Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 30 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Peak ForwardSurge CurrentIFSM(A) | 260 A |
Forward VoltageDrop VF(V) | 0.57 V |
@ IF (A) | 30 A |
Maximum ReverseCurrent IR (µA) | 1000 µA |
@ VR (V) | 30 V |
TotalCapacitance CT (pF) | 4000 pF |