10A Field Plated SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode is ideally suited for applications requiring ultra low blocking mode. Leading to lower operating temperatures and increased system reliability. Packaged in the robust industry-standard TO252 (DPAK) package.
@ TerminalTemperature TT (ºC) | - |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 10 |
Peak Repetitive Reverse Voltage VRRM (V) | 60 |
Peak Forward Surge Current IFSM (A) | 190 |
Forward VoltageDrop VF(V) | 0.47 |
@ IF (A) | 10 |
Maximum Reverse Current IR (μA) | 200 |
@ VR (V) | 60 |
Reverse Recovery Time trr (ns) | 50 |
Total Capacitance CT (pF) | - |