Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 0.5 |
---|---|
@ VR (V) | 20 |
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
EAS (mJ) | N/A |
Forward VoltageDrop VF(V) | 0.4 |
MaximumAverageRectifiedCurrent IO (A) | 0.5 |
Maximum ReverseCurrent IR (µA) | 70 |
Peak ForwardSurge CurrentIFSM(A) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 20 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2688 | 2024-05-31 | 2024-11-27 | Device End of Life (EOL) |