Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 50 |
---|---|
@ VR (V) | 10 |
Compliance (Only Automotive supports PPAP) | On Request |
Capacitance CTOT Typ (pF) | 6 |
Configuration | Single |
Forward Continuous Current IFM (mA) | 100 |
Forward VoltageDrop VF(V) | 0.6 |
Maximum ReverseCurrent IR (µA) | 1 |
Peak RepetitiveReverse VoltageVRRM (V) | 45 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |
PCN-2339 | 2018-06-15 | 2018-09-15 | Qualification of Additional Wafer Source for Select Products |