20A
TRENCH SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT20120GCT, SDT20120GCTFP provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
Ideal for use as a rectifier, freewheel diode or blocking diode in:
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 20 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 120 V |
Peak ForwardSurge CurrentIFSM(A) | 250 A |
Forward VoltageDrop VF(V) | 0.83 V |
@ IF (A) | 10 A |
Maximum ReverseCurrent IR (µA) | 30 µA |
@ VR (V) | 120 V |