Diodes Incorporated
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to Zener TVSs

SMAJ200CAQ

400W SURFACE MOUNT AUTOMOTIVE TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.

Compliance with following standards:

  • ISO10605, C = 150pF, R = 330Ω:
    • 30kV (Air Discharge)
    • 30kV (Contact Discharge)
  • ISO7637-2 (Note 5)
    • Pulse 1: VS = -100V
    • Pulse 2a: VS = +50V
    • Pulse 3a: VS = -150V
    • Pulse 3b: VS = +100V

Feature(s)

  • 400W Peak Pulse Power Dissipation
  • 5V to 200V Standoff Voltages
  • Glass Passivated Die Construction
  • Unidirectional and Bidirectional Versions Available
  • Excellent Clamping Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The SMAJ5.0(C)AQ – SMAJ200(C)AQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • ESD protection 
  • Transient Voltage Protection 
  • Protect sensitive automotive circuits

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Single (Bi-Directional)
Reverse Standoff Voltage VRWM(V) 200 V
Breakdown VoltageVBR Min(V) 224 V
BreakdownVoltageVBR Max (V) 248 V
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 324 V

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf