ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Maximum Peak Forward Surge Current IFSM (A) | 90 A |
Peak RepetitiveReverse VoltageVRRM (V) | 200 V |
Forward VoltageDrop VF(V) | 1.1 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 200 V |
Reverse RecoveryTime trr (ns) | 30 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2581 | 2022-05-10 | 2022-08-10 | Additional Wafer Source for Select Discrete Products |