Bi-Directional Thyristor Surge Protective Device
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Configuration | Bi-Directional |
---|---|
Type | TSPD |
Junction Temperature TJ Max (°C) | 150 |
Peak Pulse Current@ 10/1000μsIpp (A) | 50 A |
Off-State CapacitanceCO (pF) | 140 pF |
Rated Repetitive Off-State VoltageVDRM Max (V) | 58 V |
Off-State Leakage Current @ VDRMIDRM Max (µA) | 5 µA |
On-State Voltage@ IT = 1AVT Max (V) | 3.5 V |
Breakover CurrentIBO Min (mA)VBO Min (V) | 50 mA |
Breakover CurrentIBO Max (mA)VBO Max (V) | 800 mA |
Holding CurrentIH Min (mA) | 150 mA |
Holding CurrentIH Max (mA) | 800 mA |