Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Automotive Compliant PPAP | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Input Bias Current typ (nA) | 0.065 |
Input Offset Voltage typ (mV) | 3 |
Maximum Input Common Mode Voltage (V) | V+ -4 |
Maximum Supply Voltage (V) | 15 |
Minimum Input Common Mode Voltage (V) | V- +4 |
Minimum Supply Voltage (V) | 5 |
Number of Channels | 2 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Current Sink (mA) | 25 |
Output Current Source (mA) | 25 |
AEC Qualified | No |
Rail-Rail | None |
Supply Current @ 5V (per Op Amp) (mA) | 2.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2519 | 2021-05-20 | 2021-11-20 | Device End of Life (EOL) |