Diodes Incorporated — Analog and discrete power solutions
Back to Crystal Oscillators (XO)

UC

2.0x1.6mm~7.0x5.0mm, LP-HCSL XO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The UC XO series is crystal oscillator family optimized to save board space. The series consists of high performance LP-HCSL crystal oscillators with ultra low jitter performance to meet strict chipset requirements. It supports various options including wider frequency range, 1.8V/2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.  

Feature(s)

  • Ultra Low Phase Jitter
    • 07ps typ. 0.1ps RMS max. (12kHz to 20MHz)
  • Extended Temperature Range up to 125oC
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (UCQ Series)

Application(s)

  • Networking Systems
  • Optical Module
  • Servers and Storage Systems
  • Profession Video Equipment
  • Test and Measurement
  • FPGA/ASIC Clock Generation
  • 112G Serial Applications

Product Specifications

Product Parameters

Subfamily Ultra Low jitter XO
Product Series UC
Compliance(Only Automotive supports PPAP) Standard
Freq Range (MHz) 25 to 212.5
Jitter RMS (ps) 0.1
Stability (PPM) 20 to 100
Package Size (mm) 2.5 x 2.0 x 0.9 3.2 x 2.5 x 1.0 5.0 x 3.2 x 1.2 7.0 x 5.0 x 1.4
PkgType Ceramic Seam
Output Logic LP-HCSL
Supply Voltage (V) 1.8 to 3.3
Pads 6

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents