2.5V/3.3V, 3.2x2.5mm, Ultra-Low Jitter HCLS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The UF324/UF34 XO series is crystal oscillator family optimized to save board space. The series consists of high performance HCSL crystal oscillators with ultra low jitter performance to meet strict chipset requirements. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Product Series | UFQ3 |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Freq Range (MHz) | 100 to 212.5 |
Jitter RMS (ps) | 0.08 to 0.09 |
Stability (PPM) | 20 to 100 |
Package Size (mm) | 3.2 x 2.5 x 0.9 |
PkgType | Ceramic Seam |
Output Logic | HCSL |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents