2.5V/3.3V, 2.5x2.0mm, Ultra Low Jitter LVPECL Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Subfamily | Ultra Low Jitter XO |
---|---|
Product Series | UX2 |
Compliance(Only Automotive supports PPAP) | Standard |
Freq Range (MHz) | 156.25 |
Jitter RMS (ps) | 0.1 |
Stability (PPM) | 25 to 50 |
Package Size (mm) | 2.5 x 2.0 x 0.6 |
PkgType | Ceramic Seam |
Output Logic | LVPECL |
Supply Voltage (V) | 2.5, 3.3 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents