PLL Base, Phase Jitter > 1ps
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The YN is a voltage controlled crystal oscillator with wide pullability over a broad range of operating conditions and frequencies. The device is constructed with a hermetically sealed, quartz crystal resonator and low noise clock IC. The device, available on tape and reel, is contained in a 7.0 x 5.0mm ceramic package.
The YN Series VCXO is an ideal component in phase locked loop circuits that perform clock smoothing, clock/data recovery, or frequency translation and card synchronization functions, such as:
Product Series | YN_3 |
---|---|
Family | VCXO |
Legacy PN | ST1307 |
Output Logic | CMOS |
SupplyVoltage | 3.3 |
Pull Range | 50 to 100 ppm |
Freq Range (MHz) | 66 to 166 |
Additive Jitter (ps) | <2 ps RMS |
Package Type | Ceramic Seam |
Package Size (mm) | 7.0 x 5.0 x 2.0 |
Pads | 6 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents