Diodes Incorporated — Analog and discrete power solutions

ZABG4002 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZABG4002 is a four stage depletion mode FET bias controller intended primarily for satellite Low Noise Block’s (LNB’s), but its also suitable for other LNA applications such as those in found in PMR’s and microwave links. The ZABG4002 provides each FET with an independent protected negative gate voltage and positive drain voltage with user programmable drain current. Combining an advanced IC process and packaging techniques, the ZABG4002 helps minimise power consumption, component cost and PCB area whilst enhancing overall reliability.

Feature(s)

  • Four stage FET bias controller
  • Operating range of 3.0V to 8.0V
  • Low quiescent supply current, 1.2mA typical
  • FET drain voltages set at 2.0V
  • FET drain current selectable from 0 to 15mA
  • Switchable FETs for power management
  • Allows first and second stage FETs to be run at different (optimum) drain currents
  • FET drain voltages and currents held stable over temperature and VCC variations
  • FETs protected against overstress during power-up and power-down.
  • Internal negative supply generator allowing single supply operation (available for external use)
  • Low external component count

Application(s)

  • Twin LNB’s
  • Quad LNB’s
  • US LNB’s
  • Microwave links
  • PMR and Cellular telephone systems

Product Specifications

Product Parameters

IQ (mA) 1.5
LNA Bias Stages 4
LNA IDRAIN (mA) N/A
LNA VDRAIN (V) 2
Mixer Bias Stages N/A
VCC (V) 3.3
VNEG (V) -2.5

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf