High current, Wide Vin, 1 Amp LDO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (max) (µA) | 10000 |
---|---|
Iq (typ) (µA) | 4000 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Adjustable & Fixed |
Iout (A) | 1 |
Vin (Max) (V) | 20 |
Vin (Min) (V) | 1.4 |
Vout (min) | 1.25 |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5, 3.3, 5.0 |
Adjustable VFB (V) | 1.25 |
Accuracy 25C | 1 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 1.35 |
PSRR (dB) 1kHz | 80 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2689 | 2024-06-12 | 2024-09-11 | Part Marking Change |