NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Controller Type | IC MUX |
---|---|
FTONE | 22 |
Number of Control Ports | 2 |
Number of Rec Detect | Yes |
Output Ports Type | Std & Inv |
VCC (V) | - |
VPOL | - |