Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
IQ (mA) | 10 |
---|---|
LNA Bias Stages | 6 |
LNA IDRAIN (mA) | 15 |
LNA VDRAIN (V) | 2.2 |
Mixer Bias Stages | N/A |
VCC (V) | 12 |
VNEG (V) | -3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2415 | 2019-06-28 | 2019-12-28 | Device End of Life (EOL) |