NRND = Not Recommended for New Design
High Accuracy Temperature Sensor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Current for Steady State Measurement Max (mA) | 3 |
---|---|
Current for Steady State Measurement Min (mA) | 0.1 |
Current for Steady State Measurement Typ (mA) | 1.2 |
Operating Ambient Temperature (°C) | -55 to 150 |
Resistance @ +100ºC (Ω) | 1618 |
Resistance @ 0ºC (Ω) | 1000 |
Tolerance -55ºC to 0ºC | ±(0.4+0.028*|T|) |
Tolerance 0ºC to +150ºC | ±(0.4+0.007*|T|) |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |