LOW Knee CURRENT 2.5 ADJUSTABLE SHUNT REGULATOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZR431 is a three terminal adjustable shunt regulator offering excellent temperature stability and output current handling capability up to 100mA. The output voltage may be set to any chosen voltage between 2.5 and 20 volts by selection of two external divider resistors.
The devices can be used as a replacement for Zener diodes in many applications requiring an improvement in Zener performance.
Type | Shunt regulator |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
ReferenceVoltage (V) | 2.5 V |
Tolerance (%) | 2, 1, 0.5 % |
Maximum Input Voltage (V) | 20 V |
Sink Current (mA) | 100 mA |
Minimum Cathode Current for Regulation Typ (µA) | 50 µA |
Typical Temperature Coefficient (ppm/°C) | 26 ppm/°C |
Maximum Slope Resistance (Ω) | 0.75 Ω |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |