Voltage Output w/ Internal Reference and Comparator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
% Accuracy @ VSENSE =100mV Ta | - |
---|---|
Compliance (Only Automotive supports PPAP) | - |
Bandwidth typ (MHz) | 6 |
Gain Output/VSENSE | 10 |
Maximum Output Voltage (V) | Vcc -2 |
Maximum S+ Common-Mode Sense Voltage | Vcc |
Maximum Sense Voltage | 0.5 |
Maximum VCC/VB Supply Voltage | 20 |
Minimum S+ Common-Mode Sense Voltage | 2.2 |
Minimum VCC/VB Supply Voltage | 2.2 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
AEC Qualified | - |
Quiescent Current (µA) | 270 |
Special Features | High Speed + Bandgap Ref + OC Comparator |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |