Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
U QFN1418 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-QFN1418-10.png
Back to Current Monitors

ZXCT211

26V, Zero-Drift, High-Precision Current Monitor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXCT21x series are high-precision current-shunt monitor with different choices of gain options to measure low-voltage drop (10mV) across a small shunt resistor with minimal error. This enables high accuracy of large current measurement and reduces a power loss caused by the measurement at common-mode voltages from -0.3V to 26V.

OUT pin is a voltage proportional to the load current. It can then be processed with an ADC. There are six fixed gains available: 50, 75, 100, 200, 500, and 1000 V/V respectively. This device is designed with zero-drift architecture and is manufactured by post trim technology to achieve low offset voltage, low gain drift and low gain error among full temperature range for precise measurement.

The ZXCT21x operates from a single 2.7V to 26V power supply with a maximum of 100μA of supply current from -40°C to +125°C, and is offered in SOT363 and U-QFN1418-10 package.

Feature(s)

  • Supply Voltage Range: 2.7V to 26V
  • Temperature Range: -40°C to +125°C
  • Wide Common-Mode Range: -0.3V to 26V
  • Support Shunt Drops of 10mV Full-Scale
  • Gain Error (Maximum Overtemperature)
    • A and B Version: ±0.8%
    • C Version: ±0.5%
  • Low Offset Voltage: ±30μV (max)
  • Quiescent Current: 100μA (max)
  • Low Gain Error Drift: 10ppm/°C (max)
  • Rail-to-Rail Output Capacity
  • Choice of Gains:
    • ZXCT210: 200V/V
    • ZXCT211: 500V/V
    • ZXCT212: 1000V/V
    • ZXCT213: 50V/V
    • ZXCT214: 100V/V
    • ZXCT215: 75V/V
  • Package: 6-pin SOT363 and 10-pin U-QFN1418-10
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (ZXCT21xQ)

Application(s)

  • Notebook computers
  • Server farms
  • Telecoms
  • Current sensing (high-side/low-side)
  • Battery charging and discharging
  • High-performance video cards
  • Industrial power supplies
  • Instrumentation
  • Control systems
  • Metering

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Type Voltage output
Minimum S+ Common-Mode Sense Voltage (V) -0.1
Maximum S+ Common-Mode Sense Voltage (V) 26
Minimum VCC/VB Supply Voltage (V) 2.7
Maximum VCC/VB Supply Voltage (V) 26
Maximum Output Voltage (V) (V+) + 0.3
Voltage output Gain VOUT/VSENSE (V/V) 500
% Accuracy @ VSENSE =100mV Ta (%) ±0.5%  to  ±0.8%
Quiescent Current (µA) 65
Bandwidth typ (MHz) 0.007
Operating Ambient Temperature Range (°C) -40 to 125
Special Features 26V, Zero-Drift, High-Precision Current Monitor

Related Content

Packages

Technical Documents

SPICE Model

Application Notes

Recommended Soldering Techniques

TN1.pdf

Diodes Incorporated's current monitors are high-performance, high-side/power rail current measurement ICs. They greatly simplify the measurement of load currents without disturbing the ground plane/reference point.

The current monitor families contain variants with quiescent currents as low as 3µA, and others with operating voltages up to 60V, proving solutions for overcurrent detection in consumer, industrial, and automotive applications. The portfolio includes current output variants which via an external resistor to ground to provide adjustable gain, and voltage output variants with fixed gains.

Automotive-compliant variants are available which are qualified to AEC-Q100 Grade 1 in IATF 16949 facilities supporting PPAP documentation.