40V, 10A, Gate Driver, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXGD3006E6Q is a 40V Gate Driver for switching IGBTs and SiC MOSFETs. It can transfer up to 10A peak source/sink current into the gate for effective charging and discharging of a large capacitive load.
The ZXGD3006E6Q can drive typically 4A into the low gate impedance of an IGBT, with just 1mA input from a controller. Also, the turn-on and turn-off switching behavior of the IGBT can be individually tailored to suit an application. In particular, by defining the switching characteristics appropriately, EMI and cross conduction can be reduced.
Gate driving IGBTs and SiC MOSFETs in:
Category | Gate Driver Transistors |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VIN & VCC max (V) | 40 |
I(source) typ (A) | 4 |
@ IIN (mA) | 1 |
I(sink) typ (A) | 3.8 |
@ IIN 2 (mA) | 1 (mA) |
IPK typ (A) | 10 A |
@ IIN 2 (A) | 0.1 A |
td(rise) typ (ns) | 9.5 ns |
tr typ (ns) | 14.5 ns |
td(fall) typ (ns) | 6 ns |
tf typ (ns) | 14 ns |