40V, 1A, Gate Driver, SOT363
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Gate Driver Transistors |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VIN & VCC max (V) | 40 |
I(source) typ (A) | 0.98 |
@ IIN (mA) | 10 |
I(sink) typ (A) | 0.78 |
@ IIN 2 (mA) | 10 (mA) |
IPK typ (A) | 1.58 A |
@ IIN 2 (A) | 0.05 A |
td(rise) typ (ns) | 3.8 ns |
tr typ (ns) | 15 ns |
td(fall) typ (ns) | 4 ns |
tf typ (ns) | 15 ns |