Synchronous Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXGD3103 is intended to drive MOSFETS configured as ideal diode replacements. The device is comprised of a differential amplifier detector stage and high current driver. The detector monitors the reverse voltage of the MOSFET such that if body diode conduction occurs a positive voltage is applied to the MOSFET’s Gate pin. Once the positive voltage is applied to the Gate the MOSFET switches on allowing reverse current low. The detectors’ output voltage is then proportional to the MOSFET Drain-Source reverse voltage drop and this is applied to the Gate via the driver. This action provides a rapid turn off as current decays.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Supply Voltage VCC (V) | 15 V |
Quiesent Supply Current (mA) | 5.16 mA |
Drain Voltage VD (V) | 180 V |
Mode of Operation | DCM CrCM CCM |
Switching Frequency (MHz) | ≤250 kHz |
Proportional Gate Drive Control (Y|N) | Yes |
Turn-On Time TON (ns) | 150 ns |
Turn-OffThresholdVoltage (mV) | 10 mV |
Turn-Off Delay Time TOFF (ns) | 15 ns |
Gate Source Current ISOURCE (A) | 2.5 A |
Gate Sink Current ISINK (A) | 6 A |