60V 1A LED DRIVER WITH AEC-Q100
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXLD1362 is a continuous mode inductive step-down converter with integrated switch and high side current sense. It operates from an input supply from 6V to 60V driving single or multiple series connected LEDs efficiently externally adjustable output current up to 1A.
The ZXLD1362 has been qualified to AEC-Q100 Grade 1 enabling operation in ambient temperatures from -40°C to +125°C. The output current can be adjusted by applying a DC voltage or a PWM waveform. 100.1 adjustment of output current is possible using PWM control.
Applying 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 6 |
Maximum Input Voltage (V) | 60 |
Maximum Output Voltage (V) | 60 |
Maximum LED Current (A) | 1 |
LED Current Accuracy (%) | 5 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 125 |
Sense Voltage (mV) | 100 |
AEC-Q100 Grade | 1 |