DUAL N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation of trench MOSFETs utilizes a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high-efficiency, low-voltage, power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 100 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 2.1 |
PD @TA = +25°C (W) | 1.25 |
RDS(ON)Max@ VGS(10V)(mΩ) | 250 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 300 (@6V) mΩ |
QG Typ @ |VGS| = 4.5V (nC) | 4.2 (@5V) nC |
QG Typ @ |VGS| = 10V (nC) | 7.7 nC |
CISS Typ (pF) | 405 pF |