N-Channel Mosfet
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation Trench MOSFET from Zetex features low onresistance achievable with low (2.5V) gate drive.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 4.1 |
PD @TA = +25°C (W) | 0.96 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 45 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 65 mΩ |
|VGS(TH)| Min (V) | 0.6 V |
|VGS(TH)| Max (V) | 1.5 V |
QG Typ @ |VGS| = 4.5V (nC) | 4.8 nC |
CISS Typ (pF) | 452 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2484 | 2020-11-04 | 2021-02-04 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu or Au Bond Wire, And Standardization of Assembly Bill of Materials At The Existing CAT Site for Select Discrete Products |