Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to MOSFET Master Table

ZXMN3A01FQ

30V N-Channel Enhancement Mode MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation MOSFET has been designed to minimize the onstate resistance (RDS(ON)) and yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.

Feature(s)

  • Low On-Resistance
  • Fast Switching Speed
  • Low Threshold
  • Low Gate Drive
  • Small Surface Mount Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DIODES™ ZXMN3A01FQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/  

Application(s)

  • DC-DC converters
  • Power management functions
  • Motor control

Product Specifications

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf