60V N-Channel Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to meet the stringent requirements of Automotive applications. It is AEC-Q101 qualified, supported by a PPAP and is ideal for use in: DC-DC Converters, power management functions, relay and solenoid driving, and motor Control.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 1.4 |
PD @TA = +25°C (W) | 0.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 250 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 350 mΩ |
|VGS(TH)| Min (V) | 1 V |
|VGS(TH)| Max (V) | 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.65 (@ 5V) nC |
QG Typ @ |VGS| = 10V (nC) | 3.2 nC |
CISS Typ (pF) | 166 pF |
CISS Condition @|VDS| (V) | 40 V |