60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE INTELLIFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Diodes Incorporated announces the introduction of the ZXMS6005N8, housed in the industry standard molded plastic SO-8 case. These are parts within the N-channel IntelliFET series. The ZXMS6005N8 is a single-channel self-protected low-side IntelliFET with logic level input.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Polarity | N |
TAB | - |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 2 |
PD (W) | 1.65 |
RDS(ON) Max @ VIN (3V) (mΩ) | 250 |
RDS(ON) Max @VIN (5V) (mΩ) | 200 |
VDS(SC) VIN = 5V (V) | 24 |
EAS (mJ) | 120 |
TJ (°C) | 150 |