Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
FTONE | 22 |
---|---|
LNA Bias Stages | 3 |
LNA IDRAIN (mA) | - |
LNA VDRAIN (V) | 2 |
Maximum Total Load | 80 |
Mixer Bias Stages | 1 |
Mixer IDRAIN | - |
VG OFF | -2.5 |
VNEG (V) | -2.5 |
VOUT | 5 |
VPOL | - |