Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
FTONE | 22 |
---|---|
LNA Bias Stages | 3 |
LNA IDRAIN (mA) | 15 |
LNA VDRAIN (V) | 2 |
Maximum Total Load | 80 |
Mixer Bias Stages | 1 |
Mixer IDRAIN | 10 |
VG OFF | 0 |
VNEG (V) | -2.5 |
VOUT | 5 |
VPOL | 15.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |